1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SOMTA HAND TAPER PIN REAMERS (Part Number)

SOMTA  HAND TAPER PIN REAMERS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reaming holes to suit standard taper pins.

 
Part Number
7310200-SO
7310250-SO
7310300-SO
7310400-SO
7310500-SO
7310600-SO
7310800-SO
7311000-SO
7311200-SO
7311300-SO
7311400-SO
7311600-SO
7312000-SO
7312500-SO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Tip Diameter Large Tip Diameter Overall Length
(mm)
Blade Length
(mm)
Chamfer Length ℓ
(mm)
Nominal Tip Diameter Tool No.

฿ 506.67

DRILL 1 Piece(s) 91 Day(s) 3.151.9 mm2.8668482.52 mm7310200-SO

฿ 525.87

DRILL 1 Piece(s) 5 Day(s) 3.152.4 mm3.3668482.52.5 mm7310250-SO

฿ 500.45

DRILL 1 Piece(s) 5 Day(s) 42.9 mm4.0680583.153 mm7310300-SO

฿ 546.89

DRILL 1 Piece(s) 5 Day(s) 53.9 mm5.26936844 mm7310400-SO

฿ 573.08

DRILL 1 Piece(s) 91 Day(s) 6.34.9 mm6.361007355 mm7310500-SO

฿ 765.01

DRILL 1 Piece(s) 5 Day(s) 85.9 mm81351056.36 mm7310600-SO

฿ 1,086.95

DRILL 1 Piece(s) 91 Day(s) 107.9 mm10.818014588 mm7310800-SO

฿ 1,201.02

DRILL 1 Piece(s) 91 Day(s) 12.59.9 mm13.42151751010 mm7311000-SO

฿ 1,455.12

DRILL 1 Piece(s) 5 Day(s) 1411.8 mm1625521011.212 mm7311200-SO

฿ 1,589.44

DRILL 1 Piece(s) 5 Day(s) 1512.8 mm1725521011.213 mm7311300-SO

฿ 1,674.29

DRILL 1 Piece(s) 91 Day(s) 1613.8 mm1825521012.514 mm7311400-SO

฿ 2,083.06

DRILL 1 Piece(s) 91 Day(s) 1815.8 mm20.42802301416 mm7311600-SO

฿ 2,716.84

DRILL 1 Piece(s) 91 Day(s) 22.419.8 mm24.83102501820 mm7312000-SO

฿ 3,920.60

DRILL 1 Piece(s) 5 Day(s) 2824.7 mm30.737030022.425 mm7312500-SO

Loading...

  1. 1

Basic Information

Work Material General Steel