1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

SOMTA STRAIGHT SHANK JOBBER DRILLS SET IN METAL CASE_106-SO (SET)

DRILL

SOMTA STRAIGHT SHANK JOBBER DRILLS SET IN METAL CASE_106-SO (SET)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,714.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For various drilling applications.

 
Part Number
1060040-SO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 2,714.00

DRILL 1 Piece(s) 5 Day(s) 25 pics. (1 - 13 x 0.5 mm)

Loading...

  1. 1

Basic Information

Work Material General Steel Tool Material Type High-Speed Steel Tool No. 1060040-SO
Quantity 25 pics. (1 - 13 x 0.5 mm)

Please check the type/dimensions/specifications of the part 1060040-SO in the SOMTA STRAIGHT SHANK JOBBER DRILLS SET IN METAL CASE_106-SO (SET) series.