1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SOMTA NC SPOT DRILL_184-SO

SOMTA NC SPOT DRILL_184-SO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For accurate positioning of holes. Ideal for CNC lathes. Alternative to using Centre drills.

 
Part Number
1840300-SO
1840400-SO
1840500-SO
1840600-SO
1840800-SO
1841000-SO
1841200-SO
1841600-SO
1842000-SO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Tool No.

฿ 49.00

DRILL 1 Piece(s) 5 Day(s) 310461840300-SO

฿ 64.00

DRILL 1 Piece(s) 5 Day(s) 412551840400-SO

฿ 73.00

DRILL 1 Piece(s) 91 Day(s) 514621840500-SO

฿ 100.00

DRILL 1 Piece(s) Same day 616661840600-SO

฿ 120.00

DRILL 1 Piece(s) 5 Day(s) 821791840800-SO

฿ 172.00

DRILL 1 Piece(s) 5 Day(s) 1025891841000-SO

฿ 288.00

DRILL 1 Piece(s) 5 Day(s) 12301021841200-SO

฿ 467.00

DRILL 1 Piece(s) 5 Day(s) 16381151841600-SO

฿ 761.00

DRILL 1 Piece(s) 91 Day(s) 20451311842000-SO

Loading...

  1. 1

Basic Information

Work Material General Steel Tool Material Type High-Speed Steel Coating Presence Included
Coating Type TiAlN