SCS English Warning Mark (for Export Models) 46 × 63 mm Yellow, 500 Sheets

Brand :
DESCOJAPAN

Caution

    Product Description

    [Features]
    - Displays RS-471 ESD Susceptibility Symbol and warning messages
    - Clearly identify products, packaging and areas requiring static protective measures
    - Destructible "tamper evident" labels
    - Labels will tear when removed to indicate package has been opened
    - Self-adhesive labels suitable for automatic dispensers and reel stock applications
    - Label rolls include backing and paper core
    [Specifications]
    - Product Type: Static Warning Label (Destructible)
    - Language: English
    - Image Description: RS-471 ESD Susceptibility Symbol (Static Sensitive Symbol)
    - Text: ATTENTION CONTENTS STATIC SENSITIVE HANDLING PRECAUTIONS REQUIRED
    - Color: Black Print on Yellow Background
    - Label Shape: Rectangle
    - Label Width: 1.875 in (47.6 mm)
    - Label Height: 2.5 in (63.5 mm)
    - Adhesive: Permanent, Self-Adhesive
    - Core Type: Paper

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat