DESCO Flux Dispenser Anti-Static Material 60 CC

Brand :
DESCOJAPAN

Caution

    Product Description

    [Features]
    - Dissipative bottles are made to protect ESD-sensitive items; charges are removed when grounded.
    - Low-Charging, and will charge decay ±1000 volts to ±100 volts in less than 2 seconds.
    - Available with 3 different needle sizes.
    [Specifications]
    - Volume Resistance: 1 x 10⁹ ~ < 1 x 10¹¹ ohms tested per ANSI/ESD STM11.12
    - Description: Dissipative Flux Dispenser, 2 oz (60mL), 26 GA (0.24mm ID) Needle

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat