(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrostatic Conductivity Floor Mat (for Table)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 18901X5

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Length(m)
    5
  • Color
    Green
  • JAN Code
    4589540040401
  • Earth Leakage Resistance(Ω)
    5 × 106 Ω
  • Material
    Hard Rubber
  • Accessory
    Ground Cord 3040 (4.5 m) × 1, Ground Terminal 3090 and Mounting Tool Set
Part Number
18901X5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,456.08

FLOUR MAT 1 Piece(s) 31 Day(s)

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Length(m)
    5
  • Color
    Green
  • JAN Code
    4589540040401
  • Earth Leakage Resistance(Ω)
    5 × 106 Ω
  • Material
    Hard Rubber
  • Accessory
    Ground Cord 3040 (4.5 m) × 1, Ground Terminal 3090 and Mounting Tool Set

Product Description

[Features]
·It is highly flexible and durable, and a platform truck, a ladder, and a stepladder can step on the surface of the mat
·With a 2-layer structure consisting of a conductivity green color layer on the front and a black conductive layer on the back, it exerts highly effective antistatic performance
[Applications]
·As a flooring material or a table mat for workbench that require antistatic

Specifications of 18901X5

  • Thickness(mm)
    2
  • Width(mm)
    1,000
  • Length(m)
    5
  • Color
    Green
  • JAN Code
    4589540040401
  • Earth Leakage Resistance(Ω)
    5 × 106 Ω
  • Material
    Hard Rubber
  • Accessory
    Ground Cord 3040 (4.5 m) × 1, Ground Terminal 3090 and Mounting Tool Set
Part Number
18901X5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36,456.08

FLOUR MAT 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1