(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DESCO Portable Mat With Wrist Strap 45.8 cm × 56 cm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 16475

  • Width(mm)
    458
  • Length(m)
    0.56
Part Number
16475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

PORTABLE MAT 1 Piece(s) Quote

Basic Specifications

  • Width(mm)
    458
  • Length(m)
    0.56

Product Description

[Features]
· 0.46 mm thick red static electricity-diffusing vinyl is laminated.
· Optimal for urgent handling of electrostatic-sensitive parts.

Specifications of 16475

  • Width(mm)
    458
  • Length(m)
    0.56
Part Number
16475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 999,999,999.00

PORTABLE MAT 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1