(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DESCO Aluminum Foil Moisture-proof Bag 407 × 458 mm (100 Sheets)【100 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 13964

  • Thickness(mm)
    0.762
  • Width(mm)
    407
  • Length(m)
    0.458
Part Number
13964
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 11,653.00

ALUMINUM BAG 1 Pack(s)

100 Pieces Per Package

10 Day(s)

Basic Specifications

  • Thickness(mm)
    0.762
  • Width(mm)
    407
  • Length(m)
    0.458

Product Description

[Features]
· 40% is translucent, allowing the contents to be easily checked.
· As it has a safe electrostatic shielding property with suppressed triboelectricity, it will not have static electricity even when the contents move inside the bag.
[Applications]
· Packing of electronic parts sensitive to static electricity.

Specifications of 13964

  • Thickness(mm)
    0.762
  • Width(mm)
    407
  • Length(m)
    0.458
Part Number
13964
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 11,653.00

ALUMINUM BAG 1 Pack(s)

100 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1