(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DESCO Wrist Band Constant Monitor

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 19651

  • Width(mm)
    98
  • Depth(mm)
    53
  • Height(mm)
    23
  • Specifications
    19653 Remote Alarm (Sold Separately)
  • Set Content
    Main Body, Mat Monitor Cord (White), Self-Locking Type Snap, Washer, Flat Screw 6-32 × 1/4", Pan Head Screw #6 × 3/8", Dual Lock Fastener Set, AC Adapter 24 V DC Japan / North America Plug, Calibration Certificate, Instruction Manual, Main Body × 1, Mat Monitor Cord (White) × 1, Self-Locking Type Snap × 1, Washer × 1, Flat Screw × 1, Pan Head Screw × 2, Dual Lock Fastener Set × 1, AC Adapter × 1, Calibration Certificate × 1, Instruction Manual, 19653 Remote Alarm (Sold Separately)
Part Number
19651 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,979.00

฿ 12,860.68

MONITER 1 Piece(s) 14 Day(s)

Basic Specifications

  • Width(mm)
    98
  • Depth(mm)
    53
  • Height(mm)
    23
  • Specifications
    19653 Remote Alarm (Sold Separately)
  • Set Content
    Main Body, Mat Monitor Cord (White), Self-Locking Type Snap, Washer, Flat Screw 6-32 × 1/4", Pan Head Screw #6 × 3/8", Dual Lock Fastener Set, AC Adapter 24 V DC Japan / North America Plug, Calibration Certificate, Instruction Manual, Main Body × 1, Mat Monitor Cord (White) × 1, Self-Locking Type Snap × 1, Washer × 1, Flat Screw × 1, Pan Head Screw × 2, Dual Lock Fastener Set × 1, AC Adapter × 1, Calibration Certificate × 1, Instruction Manual, 19653 Remote Alarm (Sold Separately)

Product Description

[Features]
· Enables constant monitoring of the grounding path of the wrist strap and detection of resistance in the low 1 MΩ range in a more stable manner (compared with pulsed or intermittent type).
· Alarm sounds when the wrist strap cord of a worker or banana plug inserted in the monitor jack suddenly comes off.
· The work bench surface monitor circuit can be disabled when using it in places where there is no ESD work bench surface.
· The alarm volume can be slightly changed.
· Connect to a multi-functional monitor and place it where the alarm can be seen by the worker.
[Applications]
· For monitoring the safety of the grounding path of one worker and one ESD work bench.

Specifications of 19651

  • Width(mm)
    98
  • Depth(mm)
    53
  • Height(mm)
    23
  • Specifications
    19653 Remote Alarm (Sold Separately)
  • Set Content
    Main Body, Mat Monitor Cord (White), Self-Locking Type Snap, Washer, Flat Screw 6-32 × 1/4", Pan Head Screw #6 × 3/8", Dual Lock Fastener Set, AC Adapter 24 V DC Japan / North America Plug, Calibration Certificate, Instruction Manual, Main Body × 1, Mat Monitor Cord (White) × 1, Self-Locking Type Snap × 1, Washer × 1, Flat Screw × 1, Pan Head Screw × 2, Dual Lock Fastener Set × 1, AC Adapter × 1, Calibration Certificate × 1, Instruction Manual, 19653 Remote Alarm (Sold Separately)
Part Number
19651 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,979.00

฿ 12,860.68

MONITER 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1