(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Worker-Manufactured Belt With Single-Action Belt (Steel Buckle), Dot Pattern

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not use as a belt for safety belts. Only use for the intended applications.

Specifications of STC-600DT

  • Product Type
    Work belt
  • color
    Black
  • Main body
    Polypropylene
  • Buckle
    Fitted with a steel single-action buckle (female side)
  • Applications
    For carpentry, framing construction, landscape gardening work, etc.
  • Belt size (approx.)(mm)
    (Approx.) 48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off
Part Number
STC-600DT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 654.60

WORK BELTS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Work belt
  • color
    Black
  • Main body
    Polypropylene
  • Buckle
    Fitted with a steel single-action buckle (female side)
  • Applications
    For carpentry, framing construction, landscape gardening work, etc.
  • Belt size (approx.)(mm)
    (Approx.) 48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off

Product Description

[Features]
· Can be used for various types of work, including carpentry, framing construction, landscape gardening work, etc.
· Single-action buckle type that is easy to put on and take off.
· Steel buckle (female side) also withstands heavy duty work.
· Strong and flexible belt.

Specifications of STC-600DT

  • Product Type
    Work belt
  • color
    Black
  • Main body
    Polypropylene
  • Buckle
    Fitted with a steel single-action buckle (female side)
  • Applications
    For carpentry, framing construction, landscape gardening work, etc.
  • Belt size (approx.)(mm)
    (Approx.) 48 × 1,300
  • Type
    Single-action buckle type that is easy to put on and take off
Part Number
STC-600DT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 654.60

WORK BELTS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1