(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Worker-Manufactured Reinforced Support Belt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of STC-510

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    Reinforced core provides a sense of security
  • No. of belt loops·
    9 locations (3 of which are snap-button type)
  • Applications
    Reduces strain on the lower back when worn on a belt.
  • No. of D-rings
    3 locations
  • No. of loops for attaching metal fittings
    10 locations
  • Loop
    For attaching carabiners and rings
Part Number
STC-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,044.60

WORK BELTS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    Reinforced core provides a sense of security
  • No. of belt loops·
    9 locations (3 of which are snap-button type)
  • Applications
    Reduces strain on the lower back when worn on a belt.
  • No. of D-rings
    3 locations
  • No. of loops for attaching metal fittings
    10 locations
  • Loop
    For attaching carabiners and rings

Product Description

[Features]
· Support belt that reduces strain on the lower back when worn on a belt.
· With storage features around the waist.
· Support belt excellent for storage, with belt loops in 9 locations (3 of which are snap-button type), D-rings in 3 locations, Loops for metal fittings in 10 locations.

Specifications of STC-510

  • Product Type
    Work belt
  • color
    Black
  • Material (fabric)
    Artificial leather
  • Material (metal fitting)
    Steel
  • Specification 1
    Reinforced core provides a sense of security
  • No. of belt loops·
    9 locations (3 of which are snap-button type)
  • Applications
    Reduces strain on the lower back when worn on a belt.
  • No. of D-rings
    3 locations
  • No. of loops for attaching metal fittings
    10 locations
  • Loop
    For attaching carabiners and rings
Part Number
STC-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,044.60

WORK BELTS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1