TOP Kogyo, Safety Code, Twin High Slim, Dual Wield, Snap Hook Type

Brand :
SHOKUNINSAKU

Caution

  • Do not allow to come into contact with fire or sharp-edges tools. The weight of the mounted tools, etc. should be less than 1 kg to ensure safety (guide weight of a 300 mm monkey wrench is 650 g). Do not mount heavy items or apply excessive load. There is a risk of injury (cuts) if a person is hit due to rebound. Must not be used for tools used for traction or suspension, etc. If cuts or cracks are apparent in the rubber parts or component parts, or if degradation, such as noticeable stretch, etc., of the rubber part is apparent, stop use immediately.

Product Description

[Features]
·Easy to remove snap hook type
·Two tools can be attached by use of this one
·Since there is no coil shape, the cords do not get entangled with each other
·Designed in pursuit of a length for good workability, taking less space when stored. As a result, achieved the ideal elongation rate: 2.4 times
·Reliable product made by TOP KOGYO

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat