- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
WORKMASTER Shoulder Belt WM-G03
Specifications of WM-G03
-
- Product Type
- Work belt
-
- Length(mm)
- 1,150
-
- Height(mm)
- 20
-
- Width(mm)
- 90
-
- Weight(g)
- 190
-
- Material
- Main body: Polyester
-
- Size
- Belt length (approx.): 780 to 1,250 mm
-
- JAN Code
- 4904781391837
-
- Specifications
- Soft cushioning, large rotating hook
-
- Note
- Hook opening and closing method: push type
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 425.35
|
WORK BELTS
|
1 Piece(s)
|
|
5 Day(s)
|
Basic Specifications
-
- Product Type
- Work belt
-
- Length(mm)
- 1,150
-
- Height(mm)
- 20
-
- Width(mm)
- 90
-
- Weight(g)
- 190
-
- Material
- Main body: Polyester
-
- Size
- Belt length (approx.): 780 to 1,250 mm
-
- JAN Code
- 4904781391837
-
- Specifications
- Soft cushioning, large rotating hook
-
- Note
- Hook opening and closing method: push type
Product Description
[Features]
· Shoulder bag with D-ring can be attached.
· Soft cushioning alleviates pain of straps digging into the shoulders.
[Applications]
· Shoulder belt
Specifications of WM-G03
-
- Product Type
- Work belt
-
- Length(mm)
- 1,150
-
- Height(mm)
- 20
-
- Width(mm)
- 90
-
- Weight(g)
- 190
-
- Material
- Main body: Polyester
-
- Size
- Belt length (approx.): 780 to 1,250 mm
-
- JAN Code
- 4904781391837
-
- Specifications
- Soft cushioning, large rotating hook
-
- Note
- Hook opening and closing method: push type
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 425.35
|
WORK BELTS
|
1 Piece(s)
|
|
5 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?