(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WORKMASTER Y-Back Suspenders With Metal Fittings WMSP01

WORKMASTER Y-Back Suspenders With Metal Fittings WMSP01

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Belt sold separately.

Specifications of WMSP01

  • Product Type
    Work belt
  • Length(mm)
    900
  • Height(mm)
    10
  • Width(mm)
    800
  • Weight(g)
    320
  • Material
    Main body: Polyester, Metal fittings: Steel
  • Shape
    Type: Y-back
  • JAN Code
    4904781391004
  • Specifications
    2-WAY type: (1-WAY: directly attach metal metal fittings with hooks to a support belt using D-rings / 2-WAY: remove the metal fitting and attach directly to the belt)
  • Note
    Hook: 3 pieces included
Part Number
WMSP01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 457.41

WORK BELTS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Work belt
  • Length(mm)
    900
  • Height(mm)
    10
  • Width(mm)
    800
  • Weight(g)
    320
  • Material
    Main body: Polyester, Metal fittings: Steel
  • Shape
    Type: Y-back
  • JAN Code
    4904781391004
  • Specifications
    2-WAY type: (1-WAY: directly attach metal metal fittings with hooks to a support belt using D-rings / 2-WAY: remove the metal fitting and attach directly to the belt)
  • Note
    Hook: 3 pieces included

Product Description

[Features]
· Y-back harness that can be effectively used with a support belt around the waist to reduce strain on the lower back.
[Applications]
· Y-back harness for support belt.

Specifications of WMSP01

  • Product Type
    Work belt
  • Length(mm)
    900
  • Height(mm)
    10
  • Width(mm)
    800
  • Weight(g)
    320
  • Material
    Main body: Polyester, Metal fittings: Steel
  • Shape
    Type: Y-back
  • JAN Code
    4904781391004
  • Specifications
    2-WAY type: (1-WAY: directly attach metal metal fittings with hooks to a support belt using D-rings / 2-WAY: remove the metal fitting and attach directly to the belt)
  • Note
    Hook: 3 pieces included
Part Number
WMSP01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 457.41

WORK BELTS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1