(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For DEVICE Guidance Saw With Scabbard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of DVC-SY120H

  • Product Model
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Material: Grip
    Elastomer Resin
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    200 ~ 299
  • Total Length Details(mm)
    275
  • Product Width(mm)
    95
  • Product Depth(mm)
    43
  • JAN Code
    4977292109574
  • Blade
    SK-5
  • Blade length details
    120 mm
  • Mass(g)
    182
  • Specifications
    For guidance work
  • Precautions 1
    Do not use for unintended applications
Part Number
DVC-SY120H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 618.53

SAW 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Material: Grip
    Elastomer Resin
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    200 ~ 299
  • Total Length Details(mm)
    275
  • Product Width(mm)
    95
  • Product Depth(mm)
    43
  • JAN Code
    4977292109574
  • Blade
    SK-5
  • Blade length details
    120 mm
  • Mass(g)
    182
  • Specifications
    For guidance work
  • Precautions 1
    Do not use for unintended applications

Product Description

[Features]
· It has a place for your pinky finger to rest for improved workability.

Specifications of DVC-SY120H

  • Product Model
    Turning Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Material: Grip
    Elastomer Resin
  • Blade Length(mm)
    ~ 199
  • Total Length(mm)
    200 ~ 299
  • Total Length Details(mm)
    275
  • Product Width(mm)
    95
  • Product Depth(mm)
    43
  • JAN Code
    4977292109574
  • Blade
    SK-5
  • Blade length details
    120 mm
  • Mass(g)
    182
  • Specifications
    For guidance work
  • Precautions 1
    Do not use for unintended applications
Part Number
DVC-SY120H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 618.53

SAW 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1