(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt With Single-Action Buckle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SB-OT49-ST-GR

  • Product Type
    Work Belt
  • Size (Length x Width x Thickness)(mm)
    280 × 80 × 40
  • Color Details
    Buckle: Black, Belt: Black and gray (stripes)
  • Belt width(mm)
    49
  • Maximum effective dimensions(mm)
    1,250
  • JAN Code
    4977292972178
  • Warning
    Only use for the intended applications.
  • Material
    Belt: Polyester, nylon, Buckle: POM
  • Product weight(g)
    200
Part Number
SB-OT49-ST-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,100.00

BELT 1 Piece(s) 20 Day(s)

Basic Specifications

  • Product Type
    Work Belt
  • Size (Length x Width x Thickness)(mm)
    280 × 80 × 40
  • Color Details
    Buckle: Black, Belt: Black and gray (stripes)
  • Belt width(mm)
    49
  • Maximum effective dimensions(mm)
    1,250
  • JAN Code
    4977292972178
  • Warning
    Only use for the intended applications.
  • Material
    Belt: Polyester, nylon, Buckle: POM
  • Product weight(g)
    200

Product Description

[Features]
· Work belt with single-action buckle that is easy to put on and take off.

Specifications of SB-OT49-ST-GR

  • Product Type
    Work Belt
  • Size (Length x Width x Thickness)(mm)
    280 × 80 × 40
  • Color Details
    Buckle: Black, Belt: Black and gray (stripes)
  • Belt width(mm)
    49
  • Maximum effective dimensions(mm)
    1,250
  • JAN Code
    4977292972178
  • Warning
    Only use for the intended applications.
  • Material
    Belt: Polyester, nylon, Buckle: POM
  • Product weight(g)
    200
Part Number
SB-OT49-ST-GR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,100.00

BELT 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1