(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Beam Aligning Bar

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SPD-TB-600

  • Product Type
    Crow bar
  • Overall Length(mm)
    600
  • Note 1
    Do not use for any purpose other than the intended application
Part Number
SPD-TB-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,663.20

BAR 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Crow bar
  • Overall Length(mm)
    600
  • Note 1
    Do not use for any purpose other than the intended application

Product Description

It is a crowbar for steel frame construction workers.
[Features]
・ You can unify the design as the Spider series
·It is angled for easy hole alignment, and the scraper part can be used for lifting heavy objects, etc.
·The main body is fully hardened and can withstand hard use
·It is a type with the overall length of 600 mm, that improves routing in narrow sites
·It comes with a fall prevention cable mounting hole to enhance safety
[Applications]
·Hole alignment work for steel framework

Specifications of SPD-TB-600

  • Product Type
    Crow bar
  • Overall Length(mm)
    600
  • Note 1
    Do not use for any purpose other than the intended application
Part Number
SPD-TB-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,663.20

BAR 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1