(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gal Ball Stubby Ratchet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SGB-690

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.1No.2No.3
  • Tip size / flathead (-) blade width (mm) B1
    -6
  • Shaft length L (mm)
    30
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    58
  • Product Depth(mm)
    35
  • Product Weight(g)
    73
  • Ratchet Gear Number(Threads)
    36
  • Shaft
    Fully quenched
  • Material
    Shaft: special industrial alloy steel, Grip: TPR/PP
Part Number
SGB-690
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 375.33

DRIVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.1No.2No.3
  • Tip size / flathead (-) blade width (mm) B1
    -6
  • Shaft length L (mm)
    30
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    58
  • Product Depth(mm)
    35
  • Product Weight(g)
    73
  • Ratchet Gear Number(Threads)
    36
  • Shaft
    Fully quenched
  • Material
    Shaft: special industrial alloy steel, Grip: TPR/PP

Product Description

[Features]
· Stubby ratchet screwdriver using highly durable gears.

Specifications of SGB-690

  • Tip standards
    Phillips (+) / Slotted (-)
  • Tip size / Phillips (+)
    No.1No.2No.3
  • Tip size / flathead (-) blade width (mm) B1
    -6
  • Shaft length L (mm)
    30
  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Grip Type
    Resin
  • Product Width(mm)
    35
  • Product Height(mm)
    58
  • Product Depth(mm)
    35
  • Product Weight(g)
    73
  • Ratchet Gear Number(Threads)
    36
  • Shaft
    Fully quenched
  • Material
    Shaft: special industrial alloy steel, Grip: TPR/PP
Part Number
SGB-690
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 375.33

DRIVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1