1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Adapter For GC30, GC31

PRESSURE GAUGES

Panel Adapter For GC30, GC31
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 514.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A compact digital pressure gauge with a built-in highly reliable semiconductor vapor deposition type pressure sensor. It integrates a 10 mm LED display, a pressure switch and a transmitter into a 30 × 30 compact body. It can be used for monitoring and control of hydraulic pressure, pneumatic pressure, and water pressure processes in a facility.

 
Part Number
GC31A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 514.65

PRESSURE GAUGES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GC31A in the Panel Adapter For GC30, GC31 series.