(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact yet able to handle low pressure measurements starting from 50 Pa.
Part Number |
---|
GC622115K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy | Differential pressure range | Mounting method | Output | Pressure connection |
---|---|---|---|---|---|---|---|---|---|---|
฿ 19,118.83 | PRESSURE GAUGES | 1 Piece(s) | 45 Day(s) | ±(1.0%F.S.+1digit)at23℃(Display accuracy) | 0~5kPa | Surface mounting | None | G1/8 (standard) |
Loading...
Product Type | Differential Pressure Gauge | Application | Other | Model No. | GC62 |
---|
Please check the type/dimensions/specifications of the part GC622115K in the GC62 Digital Differential Pressure Gauge series.
Part Number |
---|
GC622111K1 |
GC62211200P1 |
GC622115-K |
GC6222150P1 |
GC6226150P1 |
GC623110.5K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Accuracy | Differential pressure range | Mounting method | Output | Pressure connection |
---|---|---|---|---|---|---|---|---|---|
฿ 20,701.83 | 1 Piece(s) | 45 Day(s) | ±(1.0%F.S.+1digit)at23℃(Display accuracy) | 0~1kPa | Surface mounting | With analog output | G1/8 (standard) | ||
฿ 20,701.83 | 1 Piece(s) | 45 Day(s) | ±(1.5%F.S.+1digit)at23℃(Display accuracy) | 0~200Pa | Surface mounting | With analog output | G1/8 (standard) | ||
฿ 19,118.83 | 1 Piece(s) | 45 Day(s) | ±(1.0%F.S.+1digit)at23℃(Display accuracy) | -5~5kPa | Surface mounting | None | G1/8 (standard) | ||
฿ 21,154.12 | 1 Piece(s) | 45 Day(s) | ±(1.5%F.S.+1digit)at23℃(Display accuracy) | 0~50Pa | Surface mounting | With analog output | ø5 barbed (straight) with vinyl tube, 2 m | ||
฿ 21,154.12 | 1 Piece(s) | 45 Day(s) | ±(1.5%F.S.+1digit)at23℃(Display accuracy) | 0~50Pa | Surface mounting | With analog output | Rc1/8 conversion joint | ||
฿ 17,980.51 | 1 Piece(s) | 45 Day(s) | ±(1.0%F.S.+1digit)at23℃(Display accuracy) | 0~0.5kPa | Panel mounting | None | G1/8 (standard) |
How can we improve?
How can we improve?