1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pressure Transmitter KH15 (Connector Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cable sold separately.

Product Description

[Features]
· The pressure-sensitive part uses an evaporated-type semiconductor strain gauge, giving it durability and stability.

 
Part Number
KH15L33-0.1M
KH15L73-0.1M
KH15L330.1-M
KH15L330.1M
KH15L330.3-M
KH15L330.3M
KH15L340.5-M
KH15L340.5M
KH15L3410M
KH15L34100M
KH15L341-M
KH15L341M
KH15L3420M
KH15L342-M
KH15L342M
KH15L3435M
KH15L343.5M
KH15L3450M
KH15L345M
KH15L3470M
KH15L730.1-M
KH15L730.1M
KH15L730.3-M
KH15L730.3M
KH15L740.5-M
KH15L740.5M
KH15L7410M
KH15L741-M
KH15L741M
KH15L7420M
KH15L742-M
KH15L742M
KH15L7435M
KH15L743.5M
KH15L7450M
KH15L745M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Connector Size Pressure range details
(MPa)

฿ 19,663.64

PRESSURE GAUGES 1 Piece(s) 3 Day(s) -0.1~0G3/8B-

฿ 21,717.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -0.1~0R1/4-

฿ 21,717.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-0.1 to 0.1

฿ 18,243.40

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–0.1G3/8B0 to 0.1

฿ 19,663.64

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-

฿ 999,999,999.00

PRESSURE GAUGES 1 Piece(s) Quote 0~0.3G3/8B-

฿ 16,999.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-

฿ 18,243.40

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–0.5G3/8B-

฿ 22,674.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–10G3/8B-

฿ 999,999,999.00

PRESSURE GAUGES 1 Piece(s) Quote -G3/8B-

฿ 21,717.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-0.1 to 1

฿ 20,283.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~1.0G3/8B-

฿ 22,913.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–20G3/8B-

฿ 21,717.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-

฿ 999,999,999.00

PRESSURE GAUGES 1 Piece(s) Quote 0~2.0G3/8B-

฿ 22,913.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~35G3/8B-

฿ 22,674.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~3.5G3/8B-

฿ 26,291.67

PRESSURE GAUGES 1 Piece(s) 3 Day(s) 0–50G3/8B-

฿ 22,674.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~5.0G3/8B-

฿ 26,291.67

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B-

฿ 19,663.64

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R1/4-0.1 to 0.1

฿ 18,243.40

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–0.1R1/40 to 0.1

฿ 999,999,999.00

PRESSURE GAUGES 1 Piece(s) Quote -R1/4-

฿ 18,243.40

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~0.3R1/4-

฿ 18,431.67

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R1/4-

฿ 999,999,999.00

PRESSURE GAUGES 1 Piece(s) Quote 0–0.5R1/4-

฿ 28,884.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–10R1/4-

฿ 21,438.00

PRESSURE GAUGES 1 Piece(s) 3 Day(s) -R1/4-0.1 to 1

฿ 20,283.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~1.0R1/4-

฿ 20,847.07

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–20R1/4-

฿ 19,663.64

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R1/4-

฿ 18,243.40

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~2.0R1/4-

฿ 20,847.07

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~35R1/4-

฿ 20,610.27

PRESSURE GAUGES 1 Piece(s) 3 Day(s) 0~3.5R1/4-

฿ 26,291.67

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–50R1/4-

฿ 31,545.00

PRESSURE GAUGES 1 Piece(s) 4 Day(s) 0~5.0R1/4-

Loading...

  1. 1

Basic Information

Product Type Pressure Sensor Application Constant pressure measurement of gas or liquid