1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glycerin Bath Type Pressure Gauge GV42, GV47, GV50, GV51, GV55, GV56

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a pressure gauge whose internal mechanism is immersed in a filling liquid, and glycerin filled in the stainless steel case suppresses vibration of the movable parts and prevents wear of the link mechanism. This is a highly durable pressure gauge suitable for use under vibrations that shorten the lifespan of the gauge.

 
Part Number
GV5022335M
GV5022350M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)

฿ 4,999.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0~35

฿ 5,980.00

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0–50

Loading...

  1. 1

Basic Information

Product Type Glycerin Pressure Gauge Application Other Size(mm) ø60
Connector Size G1/4B