(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The pipe siphon allows heat dissipation when the temperature of the fluid to be measured is high.
Product Type | Pipe |
---|
Please check the type/dimensions/specifications of the part FP11333 in the Pipe Siphon FP11 series.
Part Number |
---|
FP11332 |
FP11382 |
FP11383 |
FP11442 |
FP11443 |
FP11492 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Mounting Screw (d1 x d2) |
---|---|---|---|---|---|---|
฿ 2,118.81 | 1 Piece(s) | 45 Day(s) | Iron | - | ||
฿ 2,118.81 | 1 Piece(s) | 5 Day(s) | Iron | G3/8 × R3/8 | ||
฿ 4,680.56 | 1 Piece(s) | 45 Day(s) | Stainless Steel (SUS316) | G3/8 × R3/8 | ||
฿ 2,118.81 | 1 Piece(s) | 45 Day(s) | Iron | - | ||
฿ 4,680.56 | 1 Piece(s) | 45 Day(s) | Stainless Steel (SUS316) | - | ||
฿ 2,118.81 | 1 Piece(s) | 45 Day(s) | Iron | G1/2 × R1/2 |
How can we improve?
How can we improve?