1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Pressure Gauge (ø75, Lower Connection) AN10, GL13

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,149.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This pressure gauge is designed for measuring low pressures of 50 kPa or less with high accuracy (±1.5% F.S. [optional: ±1.0% F.S.]*). It can directly measure not only pressure but also the volume, depth, etc. of liquid in a tank. However, if the liquid being measured penetrates into the pressure element, performance will suffer. In this case, we recommend an air purge or similar method using air or a similar medium.

 
Part Number
AN10131-20K
AN10131-30K
AN10131-40K
AN10131-50K
AN1013120K
AN1013130K
AN1013140K
AN1013150K
AN101G1-20K
AN101G1-30K
AN101G1-50K
AN101G120K
AN101G130K
AN101G150K
GL13131-5K
GL13131-10K
GL13131-15K
GL1313110K
GL1313115K
GL131315K
GL131317K
GL131G1-5K
GL131G1-7K
GL131G1-10K
GL131G1-15K
GL131G15K
GL131G17K
GL131G110K
GL131G115K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Connector Size

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.02G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.03G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,149.73

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.05G3/8B

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.02R3/8

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.03R3/8

฿ 5,735.89

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.05R3/8

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.01G3/8B

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.015G3/8B

฿ 5,175.08

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.005G3/8B

฿ 5,871.45

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -G3/8B

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.005R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) -R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.01R3/8

฿ 6,477.15

PRESSURE GAUGES 1 Piece(s) 45 Day(s) 0 to 0.015R3/8

Loading...

  1. 1

Basic Information

Product Type Micromanometer Application Constant pressure measurement of gas or liquid