(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This pressure gauge is structured to convey the elastic deformation (movement) of a Bourdon tube to the pointer and it features a simple design that is easy to use.
· Can be used to perform measurements over a wide pressure range in a variety of different fields and applications.
Product Type | General-Purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid |
---|
Please check the type/dimensions/specifications of the part AA101213M in the General Industrial Pressure Gauge A□ (AA, AC, AE, AG, AJ) series.
Part Number |
---|
AA101210.3M |
AA101210.3MU |
AA101210.5-M |
AA101215M |
AA101217M |
AA10121M-0.1M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pressure Range (Mpa) | Minimum graduation (Mpa) | Size (mm) | Connector Size | Treatment | Pressure range details (MPa) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,388.95 | 1 Piece(s) | 45 Day(s) | 0~0.3 | 0.01 | ø60 | G1/4B | - | - | ||
฿ 3,040.24 | 1 Piece(s) | 4 Day(s) | 0~0.3 | 0.01 | ø60 | G1/4B | Use no oil | - | ||
฿ 2,692.89 | 1 Piece(s) | 45 Day(s) | - | 0.02 | ø60 | G1/4B | - | - | ||
฿ 3,387.60 | 1 Piece(s) | 45 Day(s) | 0~5.0 | 0.1 | ø60 | G1/4B | - | - | ||
฿ 3,387.60 | 1 Piece(s) | 45 Day(s) | 0~7.0 | 0.2 | ø60 | G1/4B | - | - | ||
฿ 2,475.79 | 1 Piece(s) | 45 Day(s) | -0.1~0 | 0.002 | ø60 | G1/4B | - | - |
How can we improve?
How can we improve?