1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft-Mounted Grit Wheel Brush (Containing Abrasive Particles 6NY)

Shaft-Mounted Grit Wheel Brush (Containing Abrasive Particles 6NY)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Use for polishing flat surfaces, removing paint, polishing base materials for welding work, deburring, etc.
· It is also ideal for polishing uneven surfaces, particularly corners.

Part Number
SW-39
SW-40
SW-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)

฿ 965.56

SHANK MOUNTED BRUSHES 1 Piece(s) 10 Day(s) 1001360

฿ 583.82

SHANK MOUNTED BRUSHES 1 Piece(s) 10 Day(s) 3210180

฿ 965.56

SHANK MOUNTED BRUSHES 1 Piece(s) 10 Day(s) 10013180

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6