1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

#60 Grit Wheel Brush (With Abrasive Particles 6NY)

CUP BRUSHES

#60 Grit Wheel Brush (With Abrasive Particles 6NY)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Ideal for removing rust, polishing the base material of platings/coatings, removing paint, etc. Ideal for finish polishing of areas that have been welded and deburring of press cuts, etc. Ideal for cleaning and finishing of castings and rubber products, etc.

Part Number
WB-401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,390.48

CUP BRUSHES 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Bristle Material Abrasive Nylon Line Outer Diameter(mm) 100
Wire Diameter(mm) 0.9 Mounting Part Hole Hole Diameter(mm) 12.7
Tip Thickness(mm) 19 Bracket Diameter(mm) 50 Thickness(mm) 18
Bristle Length(mm) 25 Maximum Speed(rpm) 9,000

Please check the type/dimensions/specifications of the part WB-401 in the #60 Grit Wheel Brush (With Abrasive Particles 6NY) series.