(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREATTOOL 2PC Ratchet Type Belt Cargo Fastening Machine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTND-25W

  • Product Basic Size(mm)
    328 × 133 × 63
  • Belt Size
    Length 5 m / Width 25 mm
  • Working Load(kg)
    100
  • Rupture Strength(kg)
    350
  • JAN code
    4904781379385
Part Number
GTND-25W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 910.02

SAFETY GLASSES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Basic Size(mm)
    328 × 133 × 63
  • Belt Size
    Length 5 m / Width 25 mm
  • Working Load(kg)
    100
  • Rupture Strength(kg)
    350
  • JAN code
    4904781379385

Product Description

[Features]
· Belt: Length 5 m / Width 25 mm
· Operating load: 100 kg
· Breaking strength: 350 kg
[Applications]
· For fixing cargo, etc.

Specifications of GTND-25W

  • Product Basic Size(mm)
    328 × 133 × 63
  • Belt Size
    Length 5 m / Width 25 mm
  • Working Load(kg)
    100
  • Rupture Strength(kg)
    350
  • JAN code
    4904781379385
Part Number
GTND-25W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 910.02

SAFETY GLASSES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1