(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
478138351 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 352.57 |
SAFETY GLASSES | 1 Pack(s) |
5 Pieces Per Package |
31 Day(s) |
[Features]
·Overall length: approx. 305 mm
· Overall blade length: 170 mm
· Blade replacement: Woodwoork
· With 5 blades for metal work
· Included replacement blade coarse: For general woodwork (Overall length: 170 mm / Number of teeth: 16)
· Included replacement blade second cut: For hard woodwork (Overall length: 170 mm / Number of teeth: 20)
· Included replacement blade fine: For hard woodwork (Overall length: 170 mm / Number of teeth: 28)
· Included replacement blade Metal cutting saw blade: For light metal work (Overall length: 170 mm / Number of teeth: 24)
[Applications]
· For cutting in woodwork and metal work
Part Number |
---|
478138351 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 352.57 |
SAFETY GLASSES | 1 Pack(s) |
5 Pieces Per Package |
31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?