(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREATTOOL Miter Box Clamp Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTMB-04

  • Other
    Option
  • Basic product size(mm)
    353 × 110 × 150
  • Size for wood used
    Width 100 mm × Thickness 60 mm or less
  • JAN Code
    4904781390786
  • Product weight(g)
    514
  • Details of materials
    Body: ABS resin
  • Specifications
    Clamps: 4 locations
  • Guide
    Horizontal 90°/45°/22.5°
  • Color
    Red
Part Number
GTMB-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.91

SAW SERIES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Other
    Option
  • Basic product size(mm)
    353 × 110 × 150
  • Size for wood used
    Width 100 mm × Thickness 60 mm or less
  • JAN Code
    4904781390786
  • Product weight(g)
    514
  • Details of materials
    Body: ABS resin
  • Specifications
    Clamps: 4 locations
  • Guide
    Horizontal 90°/45°/22.5°
  • Color
    Red

Product Description

[Features]
· Size of wood used: Width 100 mm × Thickness 60 mm or less
· Guide: Horizontal 90°/45°/22.5°
· Clamps: 4 locations
· Color: red
[Applications]
· Guide for cutting wood

Specifications of GTMB-04

  • Other
    Option
  • Basic product size(mm)
    353 × 110 × 150
  • Size for wood used
    Width 100 mm × Thickness 60 mm or less
  • JAN Code
    4904781390786
  • Product weight(g)
    514
  • Details of materials
    Body: ABS resin
  • Specifications
    Clamps: 4 locations
  • Guide
    Horizontal 90°/45°/22.5°
  • Color
    Red
Part Number
GTMB-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.91

SAW SERIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1