(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hack Saw Frame With Gold Saw Blade

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTHF-02

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Basic product size(mm)
    380 × 135 × 21
  • JAN Code
    4904781378265
  • Product weight(g)
    306
  • Specifications
    With blade
Part Number
GTHF-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 327.68

SAW SERIES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Basic product size(mm)
    380 × 135 × 21
  • JAN Code
    4904781378265
  • Product weight(g)
    306
  • Specifications
    With blade

Product Description

[Features]
· Specifications: Includes blade
· Product Size: 380 × 135 × 21 mm
[Applications]
・ Metal cutting

Specifications of GTHF-02

  • Product Type
    Single blade saw
  • Product Specifications
    Standard Type
  • Basic product size(mm)
    380 × 135 × 21
  • JAN Code
    4904781378265
  • Product weight(g)
    306
  • Specifications
    With blade
Part Number
GTHF-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 327.68

SAW SERIES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1