1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREATTOOL One-Touch Type Air Hose

GREATTOOL One-Touch Type Air Hose
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 735.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Operating temperature range: -40 to +60 degrees
· Socket: one-touch type
[Applications]
· Air hose

Part Number
GT6510-7
GT6510-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose size JAN code

฿ 735.31

AIR TOOL 1 Piece(s) 31 Day(s) 7 m4904781086924

฿ 1,410.39

AIR TOOL 1 Piece(s) 31 Day(s) 20 m4904781086948

Loading...

  1. 1

Basic Information

Operating air pressure(MPa) 1.5