1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREATTOOL Compact Ratchet Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 556.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Number of gears: 72
· Feed angle: 5°
· Surface treatment: mirror finish
· Specification: socket hold mechanism
[Applications]
· For attachment and removal of bolts and nuts using sockets, etc.

Part Number
478139155
478139156
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Height
(mm)
Width
(mm)
JAN code Weight
(g)

฿ 556.09

WRENCH 1 Piece(s) 31 Day(s) 1262020.5490478139155490

฿ 655.11

WRENCH 1 Piece(s) 31 Day(s) 1952627.54904781391561220

Loading...

  1. 1

Basic Information

Gear number(Teeth) 72 Feed angle(Degree) 5 Material Main body: chrome vanadium steel
Specifications Surface treatment: mirror finish, socket hold mechanism