GREATTOOL Scissors King

Brand :
ARC GREATTOOL

Caution

    Product Description

    [Features]
    · Cutting capacity (thickness) 1: rubber sheet 5.0 mm, aluminum sheet 1.0 mm, copper sheet / galvanized iron sheet / tinplate sheet 0.5 mm, stainless steel sheet 0.3 mm
    · Cutting capacity (thickness) 2: leather 5.0 mm, plastic 2.0 mm
    · Cutting capacity (diameter) 3: electrical cord 10.0 mm, wire 0.5 mm
    · Blade thickness: 3.5 mm
    · Blade length: 78 mm
    [Applications]
    · For cutting up waste materials such as carpet, rope, cardboard, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GREATTOOL Scissors King | ARC GREATTOOL | MISUMI Thailand