(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GREATTOOL 2-Way Offset Ratchet Handle Set【23 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of GTKS-23F

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4, 5, 6
  • Single Product/Set Classification
    Set Product
Part Number
GTKS-23F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 486.75

DRIVER 1 Pack(s)

23 Pieces Per Package

31 Day(s)

Basic Specifications

Product Description

[Features]
· No. of pieces in set: 23 pieces
· Set contents 1: 2-way offset ratchet handle, cross-head bits 0, 1, 2, 3, straight-slot bits 4, 5, 6
· Set contents 2: Pozidriv bits 0, 1, 2, Torx bits T10, T20, T30
· Set contents 3: hex bits 4, 5, 6, sockets 5, 6, 7, 8, 9, 10 mm
· Handle: ratcheting specification
· Socket: hex
· Bit length: 25 mm
· Accessories: case included
[Applications]
· For assembling furniture andmaintenance work

Specifications of GTKS-23F

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.0 / No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4, 5, 6
  • Single Product/Set Classification
    Set Product
Part Number
GTKS-23F
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 486.75

DRIVER 1 Pack(s)

23 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1