GREATTOOL All-Purpose Socket With Handle, Socket King

Brand :
ARC GREATTOOL

Caution

    Product Description

    [Features]
    · Compatible sizes (nut diameter): 9 to 21 mm, 3/8 to 13/16 in
    · Compatible screws: hex, square, wing screw, hook
    · Square socket drive: 9.5 mm (3/8")
    · Specifications: sockets can be attached to a commercially available handle (9.5 mm square drive)
    [Applications]
    · For working on automobiles and fastening hooks, screws, etc.