(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

WIZ'A Hand Riveter HHR-250

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Because of the strength required for operation, do not use it in dangerous locations, such as where there is a risk of falling.

Specifications of HHR-250

  • Product Category
    Riveter
  • Overall Length(mm)
    255
  • Weight(g)
    518
Part Number
HHR-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 820.25

CAULKING TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Riveter
  • Overall Length(mm)
    255
  • Weight(g)
    518

Product Description

[Features]
· Has a mechanism that is easy to operate because of the narrow opening and closing width of the handle.
[Applications]
· For installing rivets

Specifications of HHR-250

  • Product Category
    Riveter
  • Overall Length(mm)
    255
  • Weight(g)
    518
Part Number
HHR-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 820.25

CAULKING TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1