AS ONE Corporation, O-Ring for Full Jacket (Perfluoro), 9200 Series

Brand :
AS ONE

Caution

    Product Description

    Product classification: single Item, material: Perfluoro
    [Part Number: 62-2119-56]
    Standard: 35-V
    Materials: Perfluoro
    [Part Number: 62-2119-57]
    Materials: Perfluoro
    DN: 60
    Compatible reaction vessel (For mL): 300/500
    [Part Number: 62-2119-58]
    Materials: Perfluoro
    DN: 100
    Compatible reaction vessel (For mL): 1000
    [Part Number: 62-2119-59]
    Materials: Perfluoro
    DN: 120
    Compatible reaction vessel (For mL): 2000
    [Part Number: 62-2119-60]
    Materials: Perfluoro
    DN: 200
    Compatible reaction vessel (For mL): 6000

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AS ONE Corporation, O-Ring for Full Jacket (Perfluoro), 9200 Series | AS ONE | MISUMI Thailand