Needle Valve for Flow Rate Adjustment, Y Type (Straight Type), Core Rod Material: PTFE, 2228 Series

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·The flow rate can be finely adjusted by special molding of the sealing surface.
    ·Uses a structure in which the nail does not rotate when the valve is opened and closed (non-rotating structure needle method). Excellent control performance and long-term durability.
    ·The stem can be replaced and maintenance is easy.
    ·The tolerance of the glass tube L is ±5 mm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat