1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft-Mounted Nylon Wheel Brush (NY)

Shaft-Mounted Nylon Wheel Brush (NY)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 563.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Use for polishing flat surfaces, removing paint, polishing base materials for welding work, deburring, etc.
· It is also ideal for polishing uneven surfaces, particularly corners.

Part Number
SW-46
SW-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 563.67

SPW SHANK MOUNTED BRUSHES 1 Piece(s) 5 Day(s) 50

฿ 784.65

SHANK MOUNTED BRUSHES 1 Piece(s) 5 Day(s) 100

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Width(mm) 13
Shaft Diameter(mm) 6