(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
62-6085-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 793.00 |
GLASS CONTAINERS | 1 Piece(s) | 19 Day(s) |
[Product Specifications]
·Materials: sheet glass
·Opening Inner Diameter: ⌀49 mm
·Body Diameter: ⌀83 mm
·Total height: 152 mm
·With bottom and lid
· Capacity: 500 mL
·JAN Code: 4573310067989
·Quantity: 1 pc.
Part Number |
---|
62-6085-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 793.00 |
GLASS CONTAINERS | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?