Hot stirrer C-Mag HS 7 control

Brand :
AS ONE

Caution

    Product Description

    Hot Stirrer C-Mag HS 7 control Body and Sensor Fixture
    [Features]
    - The actual rotation speed and temperature are displayed on the screen.
    - The body is made of tempered glass, making it highly resistant to chemicals and safe.
    - It is designed to be simple and easy to operate.
    [Specifications]
    - Rotation speed (rpm): 50~1500
    - Mixing capacity: 20 L
    - Maximum temperature setting: 500 °C
    - Rotation speed control unit: 10 rpm
    - Plate material: Ceramic
    - Plate size: 180 x 180 mm
    - Heater capacity: 1000W
    - Product size: 220 x 354 x 88 mm
    - Product weight: 4kg
    - Power supply: AC100V 50/60Hz
    - Power cord length: 1.5m (with 3P plug)
    - Accessories: Temperature sensor PT1000.60, stir bar (30mm x 1, 40mm x 1)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat