Violamo Disposable Pipette II (Paper/Plastic Packaging)

Brand :
AS ONE

Caution

    Product Description

    [Features]
    - Individual packaging
    - Peeled packaging (paper + plastic) for easy opening
    - Pyrogen free
    - DNase and RNase free
    - 3 (EU)2015/863 Certificates can be issued
    [Specifications]
    - Material: PS (polystyrene)
    - Gamma-ray sterilized (individual packaging)
    - Scale accuracy: ±2 %
    - Capacity(mL): 1/2
    - One scale (mL): 0.01

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Violamo Disposable Pipette II (Paper/Plastic Packaging) | AS ONE | MISUMI Thailand