(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
62-7025-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,248.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
[Features]
·Highly transparent 300 µl tips.
·If a standard pipette tip is used, residual sample in the pipette tip can compromise the reliability of the experiment results. This issue must be taken into account when performing assays with stringent accuracy and reliability requirements. The QSP low retention tips are designed to reduce liquid residue and improve accuracy and accuracy.
·Ideal for dispensing high-viscosity liquids such as detergents and glycerol.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: clear
·Overall Length: 58.4 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·low adsorption
·JAN Code: 4589488394840
·Quantity: 1,000 pcs.
Part Number |
---|
62-7025-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 1,248.00 |
DISPENSER/PIPET/SYRINGE | 1 Piece(s) | 19 Day(s) | 10 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?