QSP Pipette Tips 1 to 200 µL, Tapered Tip, Clear, 62-7025-15

Brand :
AS ONE

Caution

    Product Description

    [Features]
    ·Tip taper cut type.
    ·If a standard pipette tip is used, residual sample in the pipette tip can compromise the reliability of the experiment results. This issue must be taken into account when performing assays with stringent accuracy and reliability requirements. The QSP low retention tips are designed to reduce liquid residue and improve accuracy and accuracy.
    ·Ideal for dispensing high-viscosity liquids such as detergents and glycerol.
    [Product Specifications]
    ·Autoclavable
    ·Material: made of PP
    ·Color: clear
    ·Overall Length: 51 mm
    ·Dnase-, Rnase-, Pyrogen-, endotoxin-free
    ·Packaging: bulk (1,000 pcs. included)
    ·low adsorption
    ·JAN Code: 4589488394741
    ·Quantity: 1,000 pcs.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat