QSP Filter Tips 20 µL, 62-7024-25

Brand :
AS ONE
Caution
Product Description
[Features]
·Ideal for Eppendorf pipettes.
[Product Specifications]
·Material: made of PP
·Color: clear
·Overall Length: 46 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488393850
·Quantity: 1,000 pcs.