QSP Filter Tips 200 µL, Long Type, 62-7024-22

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・ Long type
·Material: made of PP
·Color: clear
・ Overall length: 90 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488393829
·Quantity: 1,000 pcs.