QSP Filter Tips 10 µL, Long Type, Graduated, 62-7024-19

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
・ Long type
·Material: made of PP
·Color: clear
·Overall Length: 46 mm
·Scale: 2, 5, 10µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488393799
·Quantity: 1,000 pcs.