QSP Filter Tips 100 µL, 62-7024-11

Brand :
AS ONE
Caution
Product Description
[Features]
·Standard type.
[Product Specifications]
·Material: made of PP
·Color: clear
·Overall Length: 51 mm
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (individually packaged tip × 100 pcs.)
·Sterilized
·JAN Code: 4589488393713
·Quantity: 100 pcs.