QSP Pipette Tips 1 to 200 µL, Tapered Tip, Graduated, Yellow, 62-7023-09

Brand :
AS ONE
Caution
Product Description
[Features]
·Tip taper cut type.
[Product Specifications]
·Autoclavable
·Material: made of PP
·Color: Yellow
·Overall Length: 51 mm
·Scale: 50, 100, 200µL
·Dnase-, Rnase-, Pyrogen-, endotoxin-free
·Packaging: bulk (1,000 pcs. included)
·JAN Code: 4589488392709
·Quantity: 1,000 pcs.